Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 16 17 18 19 

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

SP550214 N/A Tapered N/A M14X2 N/A 6 N/A Y N/A Modified
SP550215 N/A Tapered N/A M14X2 N/A 7 N/A Y N/A Modified
SP550216 N/A Tapered N/A M14X2 N/A 6 N/A Y N/A Modified
SP550217 N/A Tapered N/A M14X2 N/A 6 N/A N/A Modieied
SP550218 N/A N/A M14X2 N/A 6 N/A N/A Modified Rectangle
SP550219 N/A N/A M14X2 N/A 6 N/A N/A Modified Square
SP550220 N/A Tapered N/A M14X2 N/A 6 N/A N/A Modified Square
SP450701 N/A Tapered N/A N/A 6 N/A Y N/A Modified
SP450702 N/A Tapered N/A N/A 6 N/A Y N/A Modified
SP500703 N/A Tapered N/A M12X1.25 N/A 6 N/A Y N/A Triangle
SP500704 N/A Tapered N/A M14x1.5 N/A 6 N/A N/A Triangle
SP500705 N/A N/A M12X1.25 N/A 6 N/A N/A Triangle
SP500706 N/A N/A M12X1.25 N/A 6 N/A N/A Square
SP550209 N/A Tapered N/A M14X2 N/A 6 N/A Y N/A Modified
SP550210 N/A Tapered N/A M14X2 N/A 6 N/A Y N/A Modified
SP550211 N/A Tapered N/A M14X2 N/A 6 N/A Y N/A Modified
SP550313 N/A Tapered N/A M12X1.5 N/A 6 N/A N/A Triangle
SP580100 N/A Tapered N/A 9/16x18 N/A 8 N/A N N/A Rectangle
SP580101 N/A Tapered N/A 9/16x18 N/A 8 N/A N N/A Rectangle
SP500300 N/A Tapered N/A M14x1.5 N/A 6 N/A Y N/A Modified
SP500301 N/A Tapered N/A M14x1.5 N/A N/A Y N/A Triangle
SP500701 N/A Tapered N/A N/A 6 N/A Y N/A Triangle
SP940204 N/A Tapered N/A M14X2 N/A 8 N/A N/A Square
SP550221 N/A Tapered N/A M14X2 N/A 7 N/A N/A Modified Square
SP550222 N/A Tapered N/A M14X2 N/A 6 N/A N/A Square
SP550307 N/A Tapered N/A M14x1.5 N/A 6 N/A Y N/A Modified
SP580103 N/A Tapered N/A 9/16 X 18 N/A 8 N/A Y N/A Rectangle
SP580204 N/A Tapered N/A M14X2 N/A 8 N/A N/A Square
SP550308 N/A Tapered N/A M14x1.5 N/A 5 N/A Y N/A Modified
SP550309 N/A Tapered N/A M14x1.5 N/A 6 N/A Y N/A Modified
SP550310 N/A Tapered N/A M14x1.5 N/A 6 N/A Y N/A Modified
SP550100 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
SP550101 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
SP550102 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
SP550103 N/A Tapered N/A 9/16-18 N/A N/A Y N/A Triangle
SP550104 N/A N/A 9/16-18 N/A 8 N/A N/A Modified
SP550200 N/A Tapered N/A N/A 5 N/A Y N/A Modified
SP550201 N/A Tapered N/A N/A 5 N/A Y N/A Modified
SP550202 N/A Tapered N/A M14x2.0 N/A 6 N/A Y N/A Square
SP550203 N/A Tapered N/A M14x2.0 N/A 6 N/A Y N/A Rectangle
SP550206 N/A Tapered N/A M14X2 N/A 6 N/A Y N/A Modified
SP550207 N/A Tapered N/A M14X2 N/A 6 N/A Y N/A Modified
SP550208 N/A Tapered N/A M14X2 N/A 7 N/A Y N/A Modified
SP450100 N/A Tapered N/A N/A 6 N/A N/A Modified
SP450101 N/A Tapered N/A N/A 6 N/A N/A Modified
SP450200 N/A Tapered N/A 1/2-20 N/A 5 N/A N/A Modified
SP450201 N/A Tapered N/A M12X1.75 N/A 5 N/A Y N/A Modified
SP450202 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
SP450204 N/A N/A 1/2-20 N/A 5 N/A N/A Triangle
SP450300 N/A Tapered N/A M12X1.5 N/A 5 N/A Y N/A Modified
Unit of Measure
« 16 17 18 19