COMPANY HEADER
Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590146 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A Modified
HA590147 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A Offset
HA590150 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
HA590153 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
HA590154 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A N N/A
HA590155K N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N/A
HA590156 N/A N/A 1/2-20 N/A 5 N/A N/A Triangle
HA590156K N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590206 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A Y N/A Modified
HA590208 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590209 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
HA590228 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A Modified
HA590229 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A Modified
HA590230 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590232 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N/A Trapazoid (Mod)
HA590253 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590255 N/A N/A M12X1.25 N/A 5 N/A Y N/A Modified
HA590287 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590288 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A Modified
HA590290 N/A N/A M12X1.5 N/A 5 N/A N/A Trapezoid
HA590294 N/A N/A M12X1.5 N/A 5 N/A N/A Trapezoid
HA590295 N/A N/A M12X1.25 N/A 4 N/A N/A
HA590297 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
HA590263K N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590264 N/A N/A M12X1.5 N/A 5 N/A N/A Modified
Unit of Measure
« 16 17 18 19 20 »