Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

512012 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A
512013 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512161 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512162 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512000 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
512001 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512023 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512024 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512025 N/A Ball Bearing N/A 0.551 N/A 4 N/A N N/A
512016 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A
512018 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
512019 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
512020 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512021 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512022 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512266 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512267 N/A N/A M12X1.5 N/A 5 N/A N/A
512270 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512280 N/A Ball Bearing N/A M12X1.5 N/A N/A Y N/A Offset
512294 N/A N/A N/A N/A N/A Modified
512295 N/A N/A N/A N/A N/A Modified
512299 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A N/A Modified
512305 N/A Ball Bearing N/A N/A N/A N/A Rectangle(Mod)
512319 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A
512163 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
Unit of Measure
1 2 3 4 5 »