Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590265 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A |
| HA590256 | N/A | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590257 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590258 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590259K | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A | N/A |
| HA590335 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A | N/A Modified |
| HA590336 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590338 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590339K | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A |
| HA590340 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified Trapezoid |
| HA590317 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590321 | N/A Ball Bearing | N/A M12X1.2 | N/A 5 | N/A | N/A Modified |
| HA590322 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590323 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
| HA590392 | N/A | N/A | N/A 5 | N/A | N/A |
| HA590393 | N/A | N/A M14x1.5 | N/A 6 | N/A | N/A Triangular |
| HA590394 | N/A | N/A | N/A 5 | N/A | N/A Rectangle |
| HA590396 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590397 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590398 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A |
| HA590399 | N/A | N/A M12X1.25 | N/A 5 | N/A | N/A |
| HA590400 | N/A | N/A | N/A 5 | N/A | N/A Rectangle |
| HA590401 | N/A | N/A | N/A | N/A | N/A |
| HA590402 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Triangular |
| HA590403 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |