Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590404 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Triangular |
| HA590405 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590406 | N/A | N/A | N/A | N/A | N/A |
| HA590357 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Rectangle |
| HA590324 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590325 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590391 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Triangle |
| HA590358 | N/A | N/A M14x1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590359 | N/A | N/A M14X | N/A 5 | N/A | N/A Trapezoid |
| HA590440 | N/A | N/A | N/A | N/A | N/A |
| HA590441 | N/A | N/A | N/A | N/A | N/A |
| HA590442 | N/A | N/A | N/A | N/A | N/A |
| HA590474 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A |
| HA590409 | N/A | N/A | N/A | N/A | N/A |
| HA590410 | N/A | N/A | N/A | N/A | N/A |
| HA590326 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590554 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590557 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590597 | N/A | N/A | N/A | N/A | N/A |
| HA590598 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A - (NO CUP) |
| HA590599 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590360 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590361 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590362 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590363 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Trapezoid |