Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590502 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A |
| HA590503 | N/A | N/A | N/A | N/A | N/A |
| HA590504 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A |
| HA590506 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A |
| HA590507 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A |
| HA590508 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A |
| HA590509 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A |
| HA590510 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A |
| HA590511 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590515 | N/A Tapered | N/A M14 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590518 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590415 | N/A | N/A | N/A | N/A | N/A |
| HA590418 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Square |
| HA590419 | N/A Tapered | N/A M14 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590421 | N/A | N/A | N/A | N/A | N/A |
| HA590422 | N/A | N/A | N/A | N/A | N/A |
| HA590423 | N/A | N/A | N/A | N/A | N/A |
| HA590462 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A Modified |
| HA590463 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A Rectangle |
| HA590464 | N/A | N/A | N/A | N/A | N/A |
| HA590465 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Triangle |
| HA590466 | N/A | N/A | N/A | N/A | N/A |
| HA590467 | N/A Tapered | N/A M12 X 1.5 | N/A 8 | N/A | N/A Square |
| HA590468 | N/A Tapered | N/A M14X1.50 | N/A 8 | N/A | N/A Square |
| HA590425 | N/A Tapered | N/A M14X2 | N/A 8 | N/A Y | N/A Square |