Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590426 | N/A | N/A | N/A | N/A | N/A |
| HA590427 | N/A | N/A | N/A | N/A | N/A |
| HA590428 | N/A | N/A | N/A | N/A | N/A |
| HA590429 | N/A | N/A | N/A | N/A | N/A |
| HA590430 | N/A | N/A M12 X 1.5 | N/A 5 | N/A | N/A - (NO CUP FLANGE) |
| HA590431 | N/A | N/A | N/A | N/A | N/A |
| HA590432 | N/A | N/A | N/A | N/A | N/A |
| HA590433 | N/A | N/A | N/A | N/A | N/A |
| HA590434 | N/A | N/A | N/A | N/A | N/A |
| HA590435 | N/A | N/A | N/A | N/A | N/A |
| HA590437 | N/A | N/A | N/A | N/A | N/A |
| HA590438 | N/A Tapered | N/A M14 X 2.0 | N/A 10 | N/A | N/A Square |
| HA590439 | N/A | N/A | N/A | N/A | N/A |
| HA590424 | N/A | N/A | N/A | N/A | N/A |
| HA590447 | N/A | N/A | N/A | N/A | N/A |
| HA590449 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590451 | N/A | N/A | N/A | N/A | N/A |
| HA590452 | N/A | N/A | N/A | N/A | N/A |
| HA590454 | N/A Ball Bearing | N/A | N/A | N/A | N/A |
| HA590455 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590444 | N/A Ball Bearing | N/A M12X1.5-6g | N/A 5 | N/A | N/A Rectangle |
| HA590445 | N/A | N/A | N/A | N/A | N/A |
| HA590446 | N/A | N/A | N/A | N/A | N/A |
| HA590490 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590491 | N/A | N/A M14x1.5 | N/A 6 | N/A | N/A Triangle |