Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590572 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590573 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590613 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangular |
| HA590614 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoidal |
| HA590549 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590583 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590584 | N/A Ball Bearing | N/A M12 X 1,5 | N/A 5 | N/A | N/A Rectangle |
| HA590585 | N/A | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590623 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 6 | N/A | N/A Trapezoidal |
| HA590624 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoidal |
| HA590625 | N/A Ball Bearing | N/A 12 x 1.25 | N/A 5 | N/A | N/A Rectangular |
| HA590627 | N/A | N/A | N/A | N/A | N/A |
| HA590628 | N/A Tapered | N/A .542 | N/A 8 | N/A | N/A Square |
| HA590533 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A |
| HA590588 | N/A Tapered | N/A M14 X 1.5 | N/A 6 | N/A | N/A Square |
| HA590590 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590550 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590551 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590600K | N/A | N/A M12X1.25 | N/A 5 | N/A | N/A |
| HA590601 | N/A | N/A | N/A | N/A | N/A |
| HA590603 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangular |
| HA590630 | N/A Ball Bearing | N/A .466 | N/A 5 | N/A | N/A Rectangular |
| HA590631 | N/A Ball Bearing | N/A .466 | N/A 5 | N/A | N/A Trapezoid |
| HA590635 | N/A Ball Bearing | N/A .467 | N/A 5 | N/A | N/A Square |
| HA590615 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Triangle |