Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 512164 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512165 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512166 | N/A Ball Bearing | N/A M10X1.25 | N/A | N/A | N/A Modified |
| 512167 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A |
| 512168 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A |
| 512169 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512231 | N/A | N/A M14x1.5 | N/A 5 | N/A | N/A |
| 512236 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512238 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A Modified |
| 512239 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A Modified |
| 513062 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513063 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified Rectangle |
| 513074 | N/A Tapered | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513075 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513077 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 513080 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512170 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512171 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Square |
| 512172 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512173 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512174 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512175 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512180 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A |
| 512181 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 512183 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |