Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590651 | N/A | N/A | N/A | N/A | N/A |
| HA590652 | N/A | N/A | N/A | N/A | N/A |
| HA590653 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Modified |
| HA590654 | N/A | N/A | N/A | N/A | N/A |
| HA590655 | N/A | N/A | N/A | N/A | N/A |
| HA590656 | N/A | N/A | N/A | N/A | N/A |
| HA590657 | N/A | N/A | N/A | N/A | N/A |
| HA590658 | N/A | N/A | N/A | N/A | N/A |
| HA590659 | N/A | N/A | N/A | N/A | N/A |
| HA590691 | N/A | N/A | N/A | N/A | N/A |
| HA590524 | N/A | N/A M14 X 1.5 | N/A 5 | N/A | N/A |
| HA590525 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590526 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590527 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590528 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590529 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590705 | N/A | N/A | N/A | N/A | N/A |
| HA590706 | N/A | N/A | N/A | N/A | N/A |
| HA590710 | N/A | N/A | N/A | N/A | N/A |
| HA590712 | N/A | N/A | N/A | N/A | N/A |
| HA590713 | N/A | N/A | N/A | N/A | N/A |
| HA590715 | N/A | N/A | N/A | N/A | N/A |
| HA590718 | N/A | N/A | N/A | N/A | N/A |
| HA590719 | N/A | N/A | N/A | N/A | N/A |
| HA590721 | N/A | N/A 1/2-20 UNF | N/A 5 | N/A | N/A Mod Rectangle |