Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA592450 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A Modified |
| HA594181 | N/A Ball Bearing | N/A M12 | N/A 5 | N/A N | N/A Modified |
| HA594241 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A Modified |
| HA594245 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA594246 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| HA594301 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Offset |
| HA594504 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A Modified |
| HA594505 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Trapazoid (Mod) |
| HA596030 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA596467 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A |
| HA592451 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Trapazoid (Mod) |
| HA592460 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA592461 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA592519 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A |
| HA593427 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A |
| HA593550 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590639 | N/A | N/A | N/A | N/A | N/A |
| HA590640 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Square |
| HA590641 | N/A | N/A | N/A | N/A | N/A |
| HA590642 | N/A | N/A | N/A | N/A | N/A |
| HA590643 | N/A | N/A | N/A | N/A | N/A |
| HA590644 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Modified |
| HA590645 | N/A | N/A | N/A | N/A | N/A |
| HA590693K | N/A | N/A | N/A | N/A | N/A |
| HA590694 | N/A | N/A | N/A | N/A | N/A |