Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| SP550214 | N/A Tapered | N/A M14X2 | N/A 6 | N/A Y | N/A Modified |
| SP550215 | N/A Tapered | N/A M14X2 | N/A 7 | N/A Y | N/A Modified |
| SP550216 | N/A Tapered | N/A M14X2 | N/A 6 | N/A Y | N/A Modified |
| SP550217 | N/A Tapered | N/A M14X2 | N/A 6 | N/A | N/A Modieied |
| SP550218 | N/A | N/A M14X2 | N/A 6 | N/A | N/A Modified Rectangle |
| SP550219 | N/A | N/A M14X2 | N/A 6 | N/A | N/A Modified Square |
| SP550220 | N/A Tapered | N/A M14X2 | N/A 6 | N/A | N/A Modified Square |
| SP450701 | N/A Tapered | N/A | N/A 6 | N/A Y | N/A Modified |
| SP450702 | N/A Tapered | N/A | N/A 6 | N/A Y | N/A Modified |
| SP500703 | N/A Tapered | N/A M12X1.25 | N/A 6 | N/A Y | N/A Triangle |
| SP500704 | N/A Tapered | N/A M14x1.5 | N/A 6 | N/A | N/A Triangle |
| SP500705 | N/A | N/A M12X1.25 | N/A 6 | N/A | N/A Triangle |
| SP500706 | N/A | N/A M12X1.25 | N/A 6 | N/A | N/A Square |
| SP550209 | N/A Tapered | N/A M14X2 | N/A 6 | N/A Y | N/A Modified |
| SP550210 | N/A Tapered | N/A M14X2 | N/A 6 | N/A Y | N/A Modified |
| SP550211 | N/A Tapered | N/A M14X2 | N/A 6 | N/A Y | N/A Modified |
| SP550313 | N/A Tapered | N/A M12X1.5 | N/A 6 | N/A | N/A Triangle |
| SP580100 | N/A Tapered | N/A 9/16x18 | N/A 8 | N/A N | N/A Rectangle |
| SP580101 | N/A Tapered | N/A 9/16x18 | N/A 8 | N/A N | N/A Rectangle |
| SP500300 | N/A Tapered | N/A M14x1.5 | N/A 6 | N/A Y | N/A Modified |
| SP500301 | N/A Tapered | N/A M14x1.5 | N/A | N/A Y | N/A Triangle |
| SP500701 | N/A Tapered | N/A | N/A 6 | N/A Y | N/A Triangle |
| SP940204 | N/A Tapered | N/A M14X2 | N/A 8 | N/A | N/A Square |
| SP550221 | N/A Tapered | N/A M14X2 | N/A 7 | N/A | N/A Modified Square |
| SP550222 | N/A Tapered | N/A M14X2 | N/A 6 | N/A | N/A Square |