COMPANY HEADER
Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

512186 N/A Ball Bearing N/A N/A 5 N/A Y N/A
512187 N/A Ball Bearing N/A N/A 5 N/A N N/A Modified
512188 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512189 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512190 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
512176 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512178 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512179 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512157 N/A Ball Bearing N/A M12x1.35 N/A 5 N/A N/A Modified Rectangle
512159 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
512160 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N/A
512026 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512029 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A
512031 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512036 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A
512037 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512038 N/A Ball Bearing N/A N/A N/A N/A Modified
512040 N/A Ball Bearing N/A N/A 4 N/A N/A
512041 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512042 N/A N/A M12X1.5 N/A N/A Y N/A
512105 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512107 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512118 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512119 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512198 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
Unit of Measure
1 2 3 4 5 »