COMPANY HEADER
Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

513189 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513190 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513191 N/A N/A M12X1.5 N/A 5 N/A N/A Triangle
513192 N/A N/A M12X1.5 N/A 5 N/A N/A Triangle
512322 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512323 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N/A
512324 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N/A Modified
512326 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512340 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512343 N/A N/A M12X1.5 N/A 5 N/A N/A
512354 N/A N/A M12X1.5 N/A 4 N/A N/A
512359 N/A Ball Bearing N/A M12 X 1.5 N/A 6 N/A N/A Triangle
512362 N/A N/A 10x1.5 N/A 5 N/A N/A Trapezoid
512391 N/A N/A M14x1.5 N/A 5 N/A N/A Square
512410 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Rectangle
512417 N/A N/A M12X1.5 N/A 5 N/A N/A Rectangle
512427 N/A N/A N/A N/A N/A
512530 N/A N/A N/A N/A N/A
513003 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513004K N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513081 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
513082 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Circular
513084 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
513085 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513087 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
Unit of Measure
« 6 7 8 9 10 »