Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

BM500028 N/A N/A N/A N/A N/A
BM500029 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500030 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500031 N/A N/A N/A N/A N/A
BM500032 N/A N/A N/A N/A N/A
BM500033 N/A N/A N/A N/A N/A
BM500034 N/A N/A N/A N/A N/A
BM500036 N/A N/A N/A N/A N/A
BM500037 N/A N/A N/A N/A N/A
BM500041 N/A N/A N/A N/A N/A
HA590065 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590066 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590067 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590068 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590069 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590038 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
HA590040 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590041 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Offset Trapezoid
HA590043 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A
HA590045 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
HA590046 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Rectangle
HA590047 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A
HA590049 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590061 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590062 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590063 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590064 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590050 N/A Ball Bearing N/A N/A N/A N/A Trapezoid
HA590052 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA590053 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590054 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590056 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Offset Trapezoid
HA590056K N/A Ball Bearing N/A M12X1.5 N/A N/A N/A
HA590057 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A N/A
HA590058 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590059 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590060 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590097 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
HA590098 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590099 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590100 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
HA590101 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590103 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
HA590104 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590106 N/A Ball Bearing N/A N/A N/A N/A Modified
HA590107 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590081 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Offset
HA590082 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A Y N/A Modified
HA590085 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590086 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
Unit of Measure
« 6 7 8 9 10 »