Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 513088 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513089 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513090 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513093 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 513096 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
| 513098 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 513099 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 513100 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513105 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 513044 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513018 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513019 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513020 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513030 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 513033 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A |
| 513034 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 513035 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 513041 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513011K | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513012 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Offset |
| 513013 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513132 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
| 513135 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 513137 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513138 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |