Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RCJC 5/8 | N/A 5/8 in | N/A 0.875 in | N/A 4700 N1060 lbf | N/A 10600 N2360 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RCJC 3/4 | N/A 3/4 in | N/A 1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 | N/A 1 in | N/A 1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 1/8 | N/A 1 1/8 in | N/A 1.188 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 3/16 | N/A 1 3/16 in | N/A 1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 1/4 | N/A 1 1/4 in | N/A 1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 1/4S | N/A 1 1/4 in | N/A 1.188 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 3/8 | N/A 1 3/8 in | N/A 1.344 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 7/16 | N/A 1 7/16 in | N/A 1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 1/2 | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 11/16 | N/A 1 11/16 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 3/4 | N/A 1 3/4 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC1 15/16 | N/A 1 15/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC2 | N/A 2 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC2 3/16 | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC2 7/16 | N/A 2 7/16 in | N/A 1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJC2 15/16 | N/A 2 15/16 in | N/A 2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|