Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RCJ 3/4 PT | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| GVFDR 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| GRFDR 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| VFDR 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| RFDR 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| RCJ 20 | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| VCJ 20 | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A |
| GVFDR 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| GRFDR 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| VFDR 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| RFDR 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| RCJ 7/8 | N/A 7/8 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| VCJ 7/8 | N/A 7/8 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A |
| TCJ 7/8 | N/A 7/8 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A |
| GVFDR 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| GRFDR 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| VFDR 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| RFDR 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| RCJ 15/16 | N/A 15/16 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| VCJ 15/16 | N/A 15/16 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A |
| TCJ 15/16 | N/A 15/16 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A |
| GVFDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| GRFDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| VFDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |
| RFDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |