Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
---|---|---|---|---|---|---|---|
RFDR1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
VCJ 30 | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A ![]() |
TCJ 30 | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
GVFDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
GRFDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
VFDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
RFDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
RCJ1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
VCJ1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A ![]() |
RCJO1 3/16 | N/A 1 3/16 in | N/A 38.1 mm1.5 in | N/A 15800 N3560 lbf | N/A 33100 N7440 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
TCJ1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
LCJO1 3/16 | N/A 1 3/16 in | N/A 38.1 mm1.5 in | N/A 15800 N3560 lbf | N/A 33100 N7440 lbf | N/A Labyrinth Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
LCJ1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
RCJ1 3/16 NT | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
RCJ1 3/16 PT | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
GVFDR1 3/16 | N/A 1 3/16 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
GRFDR1 3/16 | N/A 1 3/16 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
VFDR1 3/16 | N/A 1 3/16 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
RFDR1 3/16 | N/A 1 3/16 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A ![]() |
RCJ1 1/4 | N/A 1 1/4 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
VCJ1 1/4 S | N/A 1 1/4 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A ![]() |
VCJ1 1/4 | N/A 1 1/4 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A ![]() |
TCJ1 1/4 | N/A 1 1/4 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
LCJ1 1/4 | N/A 1 1/4 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A ![]() |
RCJ1 1/4 NT | N/A 1 1/4 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A ![]() |