Print Back
4Bolt BHU Image - locking
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

GVFDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A CAD
GRFDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A CAD
VFDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A CAD
RFDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A CAD
RCJ1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
RCJO1 7/16 N/A 1 7/16 in N/A 40.5 mm1.594 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
TCJ1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
LCJO1 7/16 N/A 1 7/16 in N/A 40.5 mm1.594 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A CAD
LCJ1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
RCJ1 7/16 NT N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
RCJ1 7/16 PT N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
GVFDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A CAD
GRFDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A CAD
VFDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A CAD
RFDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A CAD
RCJ1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
RCJO1 1/2 N/A 1 1/2 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
TCJ1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
LCJO1 1/2 N/A 1 1/2 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A CAD
LCJ1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
RCJ1 1/2 NT N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
RCJ1 1/2 PT N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
RCJO1 1/2 US2 N/A 1 1/2 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
Unit of Measure
« 6 7 8 9 10 »