Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RCJ 1/2 | N/A 1/2 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 1/2 | N/A 1/2 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 5/8 | N/A 5/8 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 5/8 | N/A 5/8 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 5/8 NT | N/A 5/8 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 17 | N/A 17 mm | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 17 | N/A 17 mm | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 11/16 | N/A 11/16 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 3/4 | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 3/4 | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 3/4 NT | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 3/4 PT | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 20 | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 20 | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 7/8 | N/A 7/8 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 7/8 | N/A 7/8 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 7/8 | N/A 7/8 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 15/16 | N/A 15/16 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 15/16 | N/A 15/16 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 15/16 | N/A 15/16 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 25 | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 25 | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|