Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RCJO1 1/2 US2 | N/A 1 1/2 in | N/A 44.4 mm1.748 in | N/A 26000 N5850 lbf | N/A 49200 N11100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFD1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| RCJ1 9/16 | N/A 1 9/16 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 9/16 | N/A 1 9/16 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 9/16 | N/A 1 9/16 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 9/16 | N/A 1 9/16 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD1 9/16 | N/A 1 9/16 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFD1 9/16 | N/A 1 9/16 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| RCJ 40 | N/A 40 mm | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 40 | N/A 40 mm | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 40 | N/A 40 mm | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR 40 | N/A 40 mm | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR 40 | N/A 40 mm | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR 40 | N/A 40 mm | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR 40 | N/A 40 mm | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD 40 | N/A 40 mm | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD 40 | N/A 40 mm | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD 40 | N/A 40 mm | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|