Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RFD 40 | N/A 40 mm | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| RCJ1 5/8 | N/A 1 5/8 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 5/8 | N/A 1 5/8 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 5/8 | N/A 1 5/8 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFD1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| RCJ1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJO1 11/16 | N/A 1 11/16 in | N/A 46.8 mm1.843 in | N/A 31700 N7120 lbf | N/A 58500 N13200 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJO1 11/16 | N/A 1 11/16 in | N/A 46.8 mm1.843 in | N/A 31700 N7120 lbf | N/A 58500 N13200 lbf | N/A Labyrinth Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 11/16 NT | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|