COMPANY HEADER
Print Back
4Bolt BHU Image - locking
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RFD 40 N/A N/A 1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RCJ1 5/8 N/A 1 5/8 in N/A 1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ1 5/8 N/A 1 5/8 in N/A 1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ1 5/8 N/A 1 5/8 in N/A 1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR1 5/8 N/A 1 5/8 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 5/8 N/A 1 5/8 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 5/8 N/A 1 5/8 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 5/8 N/A 1 5/8 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 5/8 N/A 1 5/8 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 5/8 N/A 1 5/8 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 5/8 N/A 1 5/8 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 5/8 N/A 1 5/8 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RCJ1 11/16 N/A 1 11/16 in N/A 1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ1 11/16 N/A 1 11/16 in N/A 1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO1 11/16 N/A 1 11/16 in N/A 1.843 in N/A 31700 N7120 lbf N/A 58500 N13200 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ1 11/16 N/A 1 11/16 in N/A 1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
LCJO1 11/16 N/A 1 11/16 in N/A 1.843 in N/A 31700 N7120 lbf N/A 58500 N13200 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ1 11/16 NT N/A 1 11/16 in N/A 1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR1 11/16 N/A 1 11/16 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 11/16 N/A 1 11/16 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 11/16 N/A 1 11/16 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 11/16 N/A 1 11/16 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 11/16 N/A 1 11/16 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 11/16 N/A 1 11/16 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 11/16 N/A 1 11/16 in N/A 1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »