Print Back
4Bolt BHU Image - locking
Unit of Measure
« 6 7 8 9 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

VCJ1 7/8 N/A 1 7/8 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
TCJ1 7/8 N/A 1 7/8 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
GVFDR1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
GRFDR1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
VFDR1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
RFDR1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
GVFD1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
GRFD1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
VFD1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
RFD1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Three-Bolt Square Flange N/A CAD
RCJ1 15/16 N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ1 15/16 N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
RCJO1 15/16 N/A 1 15/16 in N/A 53.2 mm2.094 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
TCJ1 15/16 N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
LCJ1 15/16 N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
LCJO1 15/16 N/A 1 15/16 in N/A 53.2 mm2.094 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
RCJ1 15/16 NT N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
GVFDR1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
GRFDR1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
VFDR1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
RFDR1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
GVFD1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
GRFD1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
VFD1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD
RFD1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Three-Bolt Square Flange N/A CAD
Unit of Measure
« 6 7 8 9