Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| VCJ1 7/8 | N/A 1 7/8 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 7/8 | N/A 1 7/8 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 7/8 | N/A 1 7/8 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 7/8 | N/A 1 7/8 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 7/8 | N/A 1 7/8 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 7/8 | N/A 1 7/8 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD1 7/8 | N/A 1 7/8 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD1 7/8 | N/A 1 7/8 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD1 7/8 | N/A 1 7/8 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFD1 7/8 | N/A 1 7/8 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| RCJ1 15/16 | N/A 1 15/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 15/16 | N/A 1 15/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJO1 15/16 | N/A 1 15/16 in | N/A 2.094 in | N/A 37900 N8510 lbf | N/A 68600 N15400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 15/16 | N/A 1 15/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJ1 15/16 | N/A 1 15/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJO1 15/16 | N/A 1 15/16 in | N/A 2.094 in | N/A 37900 N8510 lbf | N/A 68600 N15400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 15/16 NT | N/A 1 15/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 15/16 | N/A 1 15/16 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 15/16 | N/A 1 15/16 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 15/16 | N/A 1 15/16 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 15/16 | N/A 1 15/16 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD1 15/16 | N/A 1 15/16 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD1 15/16 | N/A 1 15/16 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD1 15/16 | N/A 1 15/16 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFD1 15/16 | N/A 1 15/16 in | N/A 1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|