COMPANY HEADER
Print Back
4Bolt BHU Image - locking
Unit of Measure
« 6 7 8 9 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJ 50 N/A N/A 1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 50 N/A N/A 1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ 50 N/A N/A 1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 50 N/A N/A 1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 50 N/A N/A 1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 50 N/A N/A 1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 50 N/A N/A 1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 50 N/A N/A 1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VFD 50 N/A N/A 1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RFD 50 N/A N/A 1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 N/A 2 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ2 S N/A 2 in N/A 1.689 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ2 N/A 2 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ2 N/A 2 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 NT N/A 2 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO2 N/A 2 in N/A 2.094 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 1/8 N/A 2 1/8 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ2 1/8 N/A 2 1/8 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 55 N/A N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ 55 N/A N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 3/16 N/A 2 3/16 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ2 3/16 N/A 2 3/16 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO2 3/16 N/A 2 3/16 in N/A 2.311 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ2 3/16 N/A 2 3/16 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
LCJ2 3/16 N/A 2 3/16 in N/A 1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9