COMPANY HEADER
Print Back
4Bolt BHU Image - locking
Unit of Measure
« 6 7 8 9 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

LCJO2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 3/16 NT N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 1/4 N/A 2 1/4 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 60 N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 3/8 N/A 2 3/8 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 7/16 N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO2 7/16 N/A 2 7/16 in N/A 65.1 mm2.563 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
LCJ2 7/16 N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
LCJO2 7/16 N/A 2 7/16 in N/A 65.1 mm2.563 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 7/16 NT N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 11/16 N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO2 11/16 N/A 2 11/16 in N/A 72.2 mm2.843 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 11/16 NT N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 70 N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 15/16 N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO2 15/16 N/A 2 15/16 in N/A 77.8 mm3.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
LCJO2 15/16 N/A 2 15/16 in N/A 77.8 mm3.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ2 15/16 NT N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 75 N/A 75 mm N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO3 7/16 N/A 3 7/16 in N/A 84.1 mm3.311 in N/A 107200 N24100 lbf N/A 158200 N35600 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO3 7/16 A4550 N/A 3 7/16 in N/A 84.1 mm3.311 in N/A 107200 N24100 lbf N/A 158200 N35600 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJO3 15/16 N/A 3 15/16 in N/A 96.8 mm3.811 in N/A 140400 N31600 lbf N/A 191800 N43100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9