Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| LCJO2 3/16 | N/A 2 3/16 in | N/A 2.311 in | N/A 44600 N10000 lbf | N/A 79300 N17800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 3/16 NT | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 1/4 | N/A 2 1/4 in | N/A 1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 60 | N/A | N/A 1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 3/8 | N/A 2 3/8 in | N/A 1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 7/16 | N/A 2 7/16 in | N/A 1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO2 7/16 | N/A 2 7/16 in | N/A 2.563 in | N/A 51800 N11700 lbf | N/A 90700 N20400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJ2 7/16 | N/A 2 7/16 in | N/A 1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJO2 7/16 | N/A 2 7/16 in | N/A 2.563 in | N/A 51800 N11700 lbf | N/A 90700 N20400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 7/16 NT | N/A 2 7/16 in | N/A 1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 11/16 | N/A 2 11/16 in | N/A 2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO2 11/16 | N/A 2 11/16 in | N/A 2.843 in | N/A 68000 N15300 lbf | N/A 115500 N26000 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 11/16 NT | N/A 2 11/16 in | N/A 2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 70 | N/A | N/A 2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 15/16 | N/A 2 15/16 in | N/A 2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO2 15/16 | N/A 2 15/16 in | N/A 3.063 in | N/A 77000 N17300 lbf | N/A 125800 N28300 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJO2 15/16 | N/A 2 15/16 in | N/A 3.063 in | N/A 77000 N17300 lbf | N/A 125800 N28300 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 15/16 NT | N/A 2 15/16 in | N/A 2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 75 | N/A | N/A 2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO3 7/16 | N/A 3 7/16 in | N/A 3.311 in | N/A 107200 N24100 lbf | N/A 158200 N35600 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO3 7/16 A4550 | N/A 3 7/16 in | N/A 3.311 in | N/A 107200 N24100 lbf | N/A 158200 N35600 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO3 15/16 | N/A 3 15/16 in | N/A 3.811 in | N/A 140400 N31600 lbf | N/A 191800 N43100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|