COMPANY HEADER
Print Back
4Bolt BHU Image - locking
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJ 1/2 N/A 1/2 in N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 1/2 N/A 1/2 in N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 5/8 N/A 5/8 in N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 5/8 N/A 5/8 in N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 5/8 NT N/A 5/8 in N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 17 N/A N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 17 N/A N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 11/16 N/A 11/16 in N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 3/4 N/A 3/4 in N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 3/4 N/A 3/4 in N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 3/4 NT N/A 3/4 in N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 3/4 PT N/A 3/4 in N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 20 N/A N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 20 N/A N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 7/8 N/A 7/8 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 7/8 N/A 7/8 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ 7/8 N/A 7/8 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ 15/16 N/A 15/16 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 15/16 N/A 15/16 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ 15/16 N/A 15/16 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ 25 N/A N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ 25 N/A N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
RCJ1 N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
VCJ1 N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
TCJ1 N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »