Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SCJ2 S | N/A 2 in | N/A 28.6 mm1.126 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A |
| SCJ2 | N/A 2 in | N/A 30.9 mm1.217 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A |
| YCJM2 | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ 55 SGT | N/A 55 mm | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| SCJ 55 | N/A 55 mm | N/A 30.9 mm1.217 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A |
| YCJ 55 | N/A 55 mm | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 3/16 SGT | N/A 2 3/16 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| SCJ2 3/16 | N/A 2 3/16 in | N/A 30.9 mm1.217 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A |
| YCJM2 3/16 | N/A 2 3/16 in | N/A 49.2 mm1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 3/16 | N/A 2 3/16 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 1/4 | N/A 2 3/16 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 1/4 SGT | N/A 2 3/16 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJM2 1/4 | N/A 2 1/4 in | N/A 49.2 mm1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ 60 SGT | N/A 60 mm | N/A 49.2 mm1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ 60 | N/A 60 mm | N/A 49.2 mm1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 7/16 SGT | N/A 2 7/16 in | N/A 49.2 mm1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJM2 7/16 | N/A 2 7/16 in | N/A 63.5 mm2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 7/16 | N/A 2 7/16 in | N/A 49.2 mm1.937 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJM2 1/2 | N/A 2 1/2 in | N/A 63.5 mm2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 11/16 | N/A 2 11/16 in | N/A 63.5 mm2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJM2 11/16 | N/A 2 11/16 in | N/A 66.7 mm2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ2 11/16 SGT | N/A 2 11/16 in | N/A 63.5 mm2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ 70 | N/A 70 mm | N/A 63.5 mm2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A |
| YCJ 70 SGT | N/A 70 mm | N/A 63.5 mm2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A | N/A Four-Bolt Square Flange |
N/A |