COMPANY HEADER
Print Back
4-Bolt Y series set screw
4Bolt YS Series - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJ 25 PT SGT N/A N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
KCJ 25 PS N/A N/A 1.098 in N/A 1067 N240 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ 25 N/A N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 SGT N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
SCJ1 N/A 1 in N/A 0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJM1 N/A 1 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 PT SGT N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
KCJ1 PS N/A 1 in N/A 1.098 in N/A 1067 N240 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
SCJ1 1/8 N/A 1 1/8 in N/A 0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 1/8 SGT N/A 1 1/8 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 1/8 N/A 1 1/8 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ 30 SGT N/A N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
SCJ 30 N/A N/A 0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ 30 PT SGT N/A N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
KCJ 30 PS N/A N/A 1.177 in N/A 1556 N350 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ 30 N/A N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 3/16 SGT N/A 1 3/16 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
SCJ1 3/16 N/A 1 3/16 in N/A 0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJM1 3/16 N/A 1 3/16 in N/A 1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 3/16 PT SGT N/A 1 3/16 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
KCJ1 3/16 PS N/A 1 3/16 in N/A 1.177 in N/A 1556 N350 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 3/16 N/A 1 3/16 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ11/4 S N/A 1 1/4 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJ1 1/4 SGT N/A 1 1/4 in N/A 1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »