COMPANY HEADER
Print Back
The answer to versatility in design.
For extra-special design needs, this unit incorporates a Tri-Ply bearing mounted in two stampings, riveted together with two o-rings.
Available in two basic size groups, one incorporating a 209 and the other a 211 bearing.
Both Size groups offer these features.
  • Dynamic alignment capability.
  • Shroud effect from close clearance of stamping to inner ring.
  • Relubrication.
  • One unit piece for ease of handling and assembly.
  • Fitting flange mates with outer ring milled recess, preventing possibility of outer ring circumferential movement.
  • Stampings are case hardened to minimize wear.
  • Units are equipped with nylon retainer, molded one-piece seals and patented notched outer ring seal grooves.
TKR_Bearing_HousedUnit_Special_DiskHarrow_340x257
Tri-Ply Series Disk Harrow Units - Dimensions
Unit of Measure
1 

Part Number

Shaft Diameter

C0 - Static Radial Rating

CE - Extended Dynamic Load Rating

Housing Construction

CAD

DHU 1 1/8S-209 N/A 1 1/8 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 30S-209 N/A 30 mm N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 1/4S-209 N/A 1 1/4 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 1/2R-209 N/A 1 1/2 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 1/2S-211 N/A 1 1/2 in N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 40R-209 N/A 40 mm N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 40S-211 N/A 40 mm N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 3/4R-209 N/A 1 3/4 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 491 A N/A 1 3/4 in N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 1 3/4R-211 N/A 1 3/4 in N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 45R-209 N/A 45 mm N/A 18000 N4000 lbf N/A 36500 N8150 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 50R-211 N/A 50 mm N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 55R-211 N/A 55 mm N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
DHU 2 3/16R-211 N/A 2 3/16 in N/A 25000 N5600 lbf N/A 48000 N10800 lbf N/A One Unit Piece Housing N/A CAD Icon (for items table)
Unit of Measure
1