Part Number |
Shaft Size d |
Housing Width |
Outside Diameter |
Housing Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| RC 11/16 | N/A 11/16 in | N/A 1.188 in | N/A 2.6880 in | N/A | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RC 17 | N/A | N/A 1.188 in | N/A 2.6880 in | N/A | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RC 3/4 | N/A 3/4 in | N/A 1.438 in | N/A 2.938 in | N/A | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf |
N/A
|
| RC 20 | N/A | N/A 1.438 in | N/A 2.938 in | N/A | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf |
N/A
|
| RC 7/8 | N/A 7/8 in | N/A 1.5 in | N/A 3.1250 in | N/A | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RC 15/16 | N/A 15/16 in | N/A 1.5 in | N/A 3.1250 in | N/A | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RC1 | N/A 1 in | N/A 1.5 in | N/A 3.1250 in | N/A | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RC 25 | N/A | N/A 1.5 in | N/A 3.1250 in | N/A | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RC1 1/16 | N/A 1.0625 in | N/A 1.5 in | N/A 3 1/2 in | N/A | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf |
N/A
|
| RC1 1/8 | N/A 1 1/8 in | N/A 1.5 in | N/A 3 1/2 in | N/A | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf |
N/A
|
| RC1 3/16 | N/A 1 3/16 in | N/A 1.5 in | N/A 3 1/2 in | N/A | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf |
N/A
|
| RC 30 | N/A | N/A 1.5 in | N/A 3 1/2 in | N/A | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf |
N/A
|
| RC1 1/4 | N/A 1 1/4 in | N/A 1.563 in | N/A 3.8750 in | N/A | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf |
N/A
|
| RC1 5/16 | N/A 1 5/16 in | N/A 1.563 in | N/A 3.8750 in | N/A | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf |
N/A
|
| RC1 3/8 | N/A 1 3/8 in | N/A 1.563 in | N/A 3.8750 in | N/A | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf |
N/A
|
| RC1 7/16 | N/A 1 7/16 in | N/A 1.563 in | N/A 3.8750 in | N/A | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf |
N/A
|
| RC 35 | N/A | N/A 1.563 in | N/A 3.8750 in | N/A | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf |
N/A
|
| RC1 1/2 | N/A 1 1/2 in | N/A 1.75 in | N/A 4.188 in | N/A | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf |
N/A
|
| RC1 9/16 | N/A 1 9/16 in | N/A 1.75 in | N/A 4.188 in | N/A | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf |
N/A
|
| RC 40 | N/A | N/A 1.75 in | N/A 4.188 in | N/A | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf |
N/A
|
| RC1 5/8 | N/A 1 5/8 in | N/A 1.75 in | N/A 4.375 in | N/A | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf |
N/A
|
| RC1 11/16 | N/A 1 11/16 in | N/A 1.75 in | N/A 4.375 in | N/A | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf |
N/A
|
| RC1 3/4 | N/A 1 3/4 in | N/A 1.75 in | N/A 4.375 in | N/A | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf |
N/A
|
| RC 45 | N/A | N/A 1.75 in | N/A 4.375 in | N/A | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf |
N/A
|
| RC1 7/8 | N/A 1 7/8 in | N/A 2.063 in | N/A 4.563 in | N/A | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf |
N/A
|