Part Number |
Shaft Size d |
Housing Width |
Outside Diameter |
Housing Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| RC1 15/16 | N/A 1 15/16 in | N/A 2.063 in | N/A 4.563 in | N/A | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf |
N/A
|
| RC 50 | N/A | N/A 2.063 in | N/A 4.563 in | N/A | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf |
N/A
|
| RC2 | N/A 2 in | N/A 2.313 in | N/A 4.938 in | N/A | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf |
N/A
|
| RC2 1/8 | N/A 2 1/8 in | N/A 2.313 in | N/A 4.938 in | N/A | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf |
N/A
|
| RC2 3/16 | N/A 2 3/16 in | N/A 2.313 in | N/A 4.938 in | N/A | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf |
N/A
|
| RC 55 | N/A | N/A 2.313 in | N/A 4.938 in | N/A | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf |
N/A
|
| RC2 7/16 | N/A 2 7/16 in | N/A 2.563 in | N/A 5 7/8 in | N/A | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf |
N/A
|
| RC 60 | N/A | N/A 2.563 in | N/A 5 7/8 in | N/A | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf |
N/A
|