COMPANY HEADER
Print Back
timken-fafnir-insert-ball-bearing-RC1-with-locking-collar
Unit of Measure
1 2 3 

Part Number

Shaft Size d

Housing Width

Outside Diameter

Housing Radial Load Rating

Static Load Rating

Dynamic Load Rating

CAD

RCSM 1/2 N/A 1/2 in N/A 1 in N/A 2.531 in N/A 880 N200 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A CAD Icon (for items table)
RCSM 5/8 N/A 5/8 in N/A 1 in N/A 2.531 in N/A 880 N200 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A CAD Icon (for items table)
RCSM 17 N/A N/A 1 in N/A 2.531 in N/A 880 N200 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A CAD Icon (for items table)
RCSM 3/4 N/A 3/4 in N/A 1 in N/A 2.531 in N/A 1120 N250 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A CAD Icon (for items table)
RCSM 15/16 N/A 15/16 in N/A 1 in N/A 2.531 in N/A 1340 N300 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
RCSM 1 N/A 1 in N/A 1 in N/A 2.531 in N/A 1340 N300 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
RCSM 25 N/A N/A 1 in N/A 2.531 in N/A 1340 N300 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
LRCSM1 3/16 N/A 1 3/16 in N/A 1 in N/A 2.531 in N/A 1340 N300 lb N/A 8318 N1870 lbf N/A 14679 N3300 lbf N/A CAD Icon (for items table)
RCR1 N/A 1 in N/A 0.781 in N/A 2.25 in N/A 1340 N300 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
RCR 25 N/A N/A 0.781 in N/A 2.25 in N/A 1340 N300 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
CR 3/4 N/A 3/4 in N/A 1 in N/A 3.29 in N/A 670 N150 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A CAD Icon (for items table)
CR 20 N/A N/A 1 in N/A 3.29 in N/A 670 N150 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A CAD Icon (for items table)
CR1 N/A 1 in N/A 1 in N/A 3.29 in N/A 880 N200 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
CR 25 N/A N/A 1 in N/A 3.29 in N/A 880 N200 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
RABR 1/2 N/A 1/2 in N/A 0.688 in N/A 1.865 in N/A 880 N200 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A CAD Icon (for items table)
RABR 5/8 N/A 5/8 in N/A 0.688 in N/A 1.865 in N/A 880 N200 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A CAD Icon (for items table)
RABR 17 N/A N/A 0.688 in N/A 1.865 in N/A 880 N200 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A CAD Icon (for items table)
RABR 3/4 N/A 3/4 in N/A 0.688 in N/A 2.062 in N/A 1120 N250 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A CAD Icon (for items table)
RABR 20 N/A N/A 0.688 in N/A 2.062 in N/A 1120 N250 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A CAD Icon (for items table)
RABR 15/16 N/A 15/16 in N/A 0.813 in N/A 2.456 in N/A 1340 N300 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
RABR1 N/A 1 in N/A 0.813 in N/A 2.456 in N/A 1340 N300 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
RABR 25 N/A N/A 0.813 in N/A 2.456 in N/A 1340 N300 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A CAD Icon (for items table)
RABR1 3/16 N/A 1 3/16 in N/A 0.813 in N/A 2.456 in N/A 1340 N300 lb N/A 8318 N1870 lbf N/A 14679 N3300 lbf N/A CAD Icon (for items table)
RC 1/2 N/A 1/2 in N/A 1.188 in N/A 2.6880 in N/A N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A CAD Icon (for items table)
RC 5/8 N/A 5/8 in N/A 1.188 in N/A 2.6880 in N/A N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A CAD Icon (for items table)
Unit of Measure
1 2 3