Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|
| DRNR 15/16 | N/A 15/16 in | N/A 7.8750 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR1 3/16 | N/A 1 3/16 in | N/A 8 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR1 7/16 | N/A 1 7/16 in | N/A 10.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR1 11/16 | N/A 1 11/16 in | N/A 11 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR1 15/16 | N/A 1 15/16 in | N/A 13.875 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR2 3/16 | N/A 2 3/16 in | N/A 14 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|