Print Back
timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view
Fafnir--Flangette-Units-Eccentric-Locking-Collar---RA-flangette-unit_2
Unit of Measure
 1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RR 1/2 N/A 1/2 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
RA 1/2 N/A 1/2 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
RA 9/16 N/A 9/16 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
RR 5/8 N/A 5/8 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
RA 5/8 N/A 5/8 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
RR 17 N/A 17 mm N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
RA 17 N/A 17 mm N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
RR 3/4 N/A 3/4 in N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A CAD
RA 3/4 N/A 3/4 in N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A CAD
RR 20 N/A 20 mm N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A CAD
RA 20 N/A 20 mm N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A CAD
RA 13/16 N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSA 13/16 - GRA N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSB 13/16 - GRA N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSA 13/16 - GRR N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSB 13/16 - GRR N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
RR 7/8 N/A 7/8 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
RA 7/8 N/A 7/8 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSA 7/8 - GRA N/A 7/8 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSB 7/8 - GRA N/A 7/8 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSA 7/8 - GRR N/A 7/8 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSB 7/8 - GRR N/A 7/8 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
RR 15/16 N/A 15/16 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
RA 15/16 N/A 15/16 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
G52MSA 15/16 - GRA N/A 15/16 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
Unit of Measure
 1 2 3 4 5 »