Print Back
timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view
Fafnir--Flangette-Units-Eccentric-Locking-Collar---RA-flangette-unit_2
Unit of Measure
« 6 7 8 

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G100MSA 2 1/8 - GRA N/A 2.1250 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSB 2 1/8 - GRA N/A 2.1250 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSA 2 1/8 - GRR N/A 2.1250 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSB 2 1/8 - GRR N/A 2.1250 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
RR 55 N/A 55 mm N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
RA 55 N/A 55 mm N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSA 55 - GRA N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSB 55 - GRA N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSA 55 - GRR N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSB 55 - GRR N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
RR 2 3/16 N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
RA 2 3/16 N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSA 2 3/16 - GRA N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSB 2 3/16 - GRA N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSA 2 3/16 - GRR N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
G100MSB 2 3/16 - GRR N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD
Unit of Measure
« 6 7 8