COMPANY HEADER
Print Back
timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view
Fafnir--Flangette-Units-Eccentric-Locking-Collar---RA-flangette-unit_2
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G52MSB 15/16 - GRA N/A 15/16 in N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSA 15/16 - GRR N/A 15/16 in N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSB 15/16 - GRR N/A 15/16 in N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR 25 N/A N/A 3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 25 N/A N/A 3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSA 25 - GRA N/A N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSB 25 - GRA N/A N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSA 25 - GRR N/A N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSB 25 - GRR N/A N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR1 N/A 1 in N/A 3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 N/A 1 in N/A 3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSA 1 - GRA N/A 1 in N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSB 1 - GRA N/A 1 in N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSA 1 - GRR N/A 1 in N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G52MSB 1 - GRR N/A 1 in N/A 3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 1/16 N/A 1.0625 in N/A 4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G62MSA 1 1/16 - GRA N/A 1.0625 in N/A 4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G62MSB 1 1/16 - GRA N/A 1.0625 in N/A 4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G62MSA 1 1/16 - GRR N/A 1.0625 in N/A 4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G62MSB 1 1/16 - GRR N/A 1.0625 in N/A 4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR1 1/8 N/A 1 1/8 in N/A 4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 1/8 N/A 1 1/8 in N/A 4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G62MSA 1 1/8 - GRA N/A 1 1/8 in N/A 4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G62MSB 1 1/8 - GRA N/A 1 1/8 in N/A 4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G62MSA 1 1/8 - GRR N/A 1 1/8 in N/A 4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »