COMPANY HEADER
Print Back
timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view
Fafnir--Flangette-Units-Eccentric-Locking-Collar---RA-flangette-unit_2
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RA 1 5/16 N/A 1 5/16 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSA 1 5/16 - GRA N/A 1 5/16 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSB 1 5/16 - GRA N/A 1 5/16 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSA 1 5/16 - GRR N/A 1 5/16 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSB 1 5/16 - GRR N/A 1 5/16 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR1 3/8 N/A 1 3/8 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 3/8 N/A 1 3/8 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSA 1 3/8 - GRA N/A 1 3/8 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSB 1 3/8 - GRA N/A 1 3/8 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSA 1 3/8 - GRR N/A 1 3/8 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSB 1 3/8 - GRR N/A 1 3/8 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR 35 N/A 35 mm N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 35 N/A 35 mm N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSA 35 - GRA N/A 35 mm N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSB 35 - GRA N/A 35 mm N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSA 35 - GRR N/A 35 mm N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSB 35 - GRR N/A 35 mm N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR1 7/16 N/A 1 7/16 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 7/16 N/A 1 7/16 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSA 1 7/16 - GRA N/A 1 7/16 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSB 1 7/16 - GRA N/A 1 7/16 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSA 1 7/16 - GRR N/A 1 7/16 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G72MSB 1 7/16 - GRR N/A 1 7/16 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR1 1/2 N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 1/2 N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »