Print Back
timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view
Fafnir--Flangette-Units-Eccentric-Locking-Collar---RA-flangette-unit_2
Unit of Measure
1 2 3 4 

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RR1 15/16 N/A 1 15/16 in N/A 155.6 mm6-1/8 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 15/16 N/A 1 15/16 in N/A 155.6 mm6-1/8 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSA 1 15/16 - GRA N/A 1 15/16 in N/A 155.6 mm6-1/8 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSB 1 15/16 - GRA N/A 1 15/16 in N/A 155.6 mm6-1/8 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSA 1 15/16 - GRR N/A 1 15/16 in N/A 155.6 mm6-1/8 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSB 1 15/16 - GRR N/A 1 15/16 in N/A 155.6 mm6-1/8 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR 50 N/A 50 mm N/A 155.6 mm6-1/8 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 50 N/A 50 mm N/A 155.6 mm6-1/8 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSA 50 - GRA N/A 50 mm N/A 155.6 mm6-1/8 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSB 50 - GRA N/A 50 mm N/A 155.6 mm6-1/8 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSA 50 - GRR N/A 50 mm N/A 155.6 mm6-1/8 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSB 50 - GRR N/A 50 mm N/A 155.6 mm6-1/8 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR2 N/A 2 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 2 N/A 2 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 - GRA N/A 2 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 - GRA N/A 2 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 - GRR N/A 2 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 - GRR N/A 2 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 2 1/16 N/A 2.0625 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 1/16 - GRA N/A 2.0625 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 1/16 - GRA N/A 2.0625 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 1/16 - GRR N/A 2.0625 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 1/16 - GRR N/A 2.0625 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR2 1/8 N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 2 1/8 N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 1/8 - GRA N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 1/8 - GRA N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 1/8 - GRR N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 1/8 - GRR N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR 55 N/A 55 mm N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 55 N/A 55 mm N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 55 - GRA N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 55 - GRA N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 55 - GRR N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 55 - GRR N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR2 3/16 N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 2 3/16 N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 3/16 - GRA N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 3/16 - GRA N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 3/16 - GRR N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 3/16 - GRR N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4