COMPANY HEADER
Print Back
timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view
Fafnir--Flangette-Units-Eccentric-Locking-Collar---RA-flangette-unit_2
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G80MSA 1 1/2 - GRA N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSB 1 1/2 - GRA N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSA 1 1/2 - GRR N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSB 1 1/2 - GRR N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR1 9/16 N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 9/16 N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSA 1 9/16 - GRA N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSB 1 9/16 - GRA N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSA 1 9/16 - GRR N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSB 1 9/16 - GRR N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR 40 N/A 40 mm N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 40 N/A 40 mm N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSA 40 - GRA N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSB 40 - GRA N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSA 40 - GRR N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G80MSB 40 - GRR N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR1 5/8 N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 5/8 N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G85MSA 1 5/8 - GRA N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G85MSB 1 5/8 - GRA N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G85MSA 1 5/8 - GRR N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G85MSB 1 5/8 - GRR N/A 1 5/8 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR1 11/16 N/A 1 11/16 in N/A 149.2 mm5 7/8 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 11/16 N/A 1 11/16 in N/A 149.2 mm5 7/8 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G85MSA 1 11/16 - GRA N/A 1 11/16 in N/A 149.2 mm5 7/8 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »