Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RATR 3/4 | N/A 3/4 in | N/A 3.563 in | N/A 3100 N700 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Two Piece Housing |
N/A
|
| RATR 20 | N/A | N/A 3.563 in | N/A 3100 N700 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Two Piece Housing |
N/A
|
| RATR 7/8 | N/A 7/8 in | N/A 3.7500 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RATR 15/16 | N/A 15/16 in | N/A 3.7500 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 | N/A 1 in | N/A 3.7500 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RATR 25 | N/A | N/A 3.7500 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 1/16 | N/A 1.0625 in | N/A 4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 1/8 | N/A 1 1/8 in | N/A 4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 3/16 | N/A 1 3/16 in | N/A 4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 1/4S | N/A 1 1/4 in | N/A 4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RATR 30 | N/A | N/A 4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 1/4 | N/A 1 1/4 in | N/A 5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 5/16 | N/A 1 5/16 in | N/A 5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 3/8 | N/A 1 3/8 in | N/A 5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RATR1 7/16 | N/A 1 7/16 in | N/A 5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RATR 35 | N/A | N/A 5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RRTR 3/4 | N/A 3/4 in | N/A 3.563 in | N/A 3100 N700 lb | N/A 6500 N1480 lbf | N/A 14200 N3190 lbf | N/A Two Piece Housing |
N/A
|
| RRTR 20 | N/A | N/A 3.563 in | N/A 3100 N700 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Two Piece Housing |
N/A
|
| RRTR 7/8 | N/A 7/8 in | N/A 3.7500 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RRTR 15/16 | N/A 15/16 in | N/A 3.7500 in | N/A 3550 N800 lb | N/A 7800 N1760 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RRTR1 | N/A 1 in | N/A 3.7500 in | N/A 3550 N800 lb | N/A 7800 N1760 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RRTR 25 | N/A | N/A 3.7500 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RRTR1 1/16 | N/A 1.0625 in | N/A 4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RRTR1 1/8 | N/A 1 1/8 in | N/A 4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RRTR1 3/16 | N/A 1 3/16 in | N/A 4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|