Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RASC 5/8 | N/A 5/8 in | N/A 1.188 in | N/A 4700 N1060 lbf | N/A 10600 N2360 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC 3/4 | N/A 3/4 in | N/A 1.311 in | N/A 6200 N1400 lbf | N/A 14300 N3200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 | N/A 1 in | N/A 1.469 in | N/A 7700 N1730 lbf | N/A 15800 N3550 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 1/8 | N/A 1 1/8 in | N/A 1.688 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 3/16 | N/A 1 3/16 in | N/A 1.688 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 1/4S | N/A 1 1/4 in | N/A 1.688 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 1/4 | N/A 1 1/4 in | N/A 1.844 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 3/8 | N/A 1 3/8 in | N/A 1.844 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 7/16 | N/A 1 7/16 in | N/A 1.844 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 1/2 | N/A 1 1/2 in | N/A 2.031 in | N/A 19800 N4460 lbf | N/A 20500 N4600 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 11/16 | N/A 1 11/16 in | N/A 2.063 in | N/A 36200 N8130 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 3/4 | N/A 1 3/4 in | N/A 2.063 in | N/A 36200 N8130 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC1 15/16 | N/A 1 15/16 in | N/A 2.281 in | N/A 22700 N5100 lbf | N/A 39200 N8800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC2 | N/A 2 in | N/A 2.375 in | N/A 28500 N6400 lbf | N/A 48000 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RASC2 7/16 | N/A 2 7/16 in | N/A 2.375 in | N/A 35600 N8000 lbf | N/A 58800 N13200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|