Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAK1 15/16 NT | N/A 1 15/16 in | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAS1 15/16 NT | N/A 1 15/16 in | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RSAOC1 15/16 | N/A 1 15/16 in | N/A 79.4 mm3.126 in | N/A 37900 N8510 lbf | N/A 68600 N15400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| LAO1 15/16 | N/A 1 15/16 in | N/A 73 mm2.874 in | N/A 37900 N8510 lbf | N/A 68600 N15400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| VAK 50 | N/A 50 mm | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| VAS 50 | N/A 50 mm | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| TAK 50 | N/A 50 mm | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAS 50 | N/A 50 mm | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| TAS 50 | N/A 50 mm | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAKH 50 | N/A 50 mm | N/A 73 mm2.874 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| VAK2 S | N/A 2 in | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| VAK2 | N/A 2 in | N/A 58.7 mm2.311 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| VAS2 S | N/A 2 in | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| VAS2 | N/A 2 in | N/A 58.7 mm2.311 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| RSAO2 | N/A 2 in | N/A 88.9 mm3.5 in | N/A 44600 N10000 lbf | N/A 79300 N17800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAK2 | N/A 2 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| TAK2 | N/A 2 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAS2 | N/A 2 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| TAS2 | N/A 2 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A |
| RSA2 | N/A 2 in | N/A 79.4 mm3.126 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAK2 NT | N/A 2 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAS2 NT | N/A 2 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| VAK2S | N/A 2 in | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| RAKH2 | N/A 2 in | N/A 79.4 mm3.126 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAO2 | N/A 2 in | N/A 79.4 mm3.126 in | N/A 44600 N10000 lbf | N/A 79300 N17800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |