Print Back
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
 1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

PBS 17 N/A 17 mm N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
PB 17 N/A 17 mm N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RPB 17 N/A 17 mm N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAK 11/16 N/A 11/16 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAS 11/16 N/A 11/16 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RSA 11/16 N/A 11/16 in N/A 31.8 mm1.252 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
VAK 3/4 N/A 3/4 in N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
VAS 3/4 N/A 3/4 in N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
RAK 3/4 N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
LAK 3/4 N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD
RAS 3/4 N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RSA 3/4 N/A 3/4 in N/A 50.8 mm2 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAK 3/4 PT N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAK 3/4 NT N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAS 3/4 NT N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAS 3/4 PT N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
PBS 3/4 N/A 3/4 in N/A 25.4 mm1 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
PB 3/4 N/A 3/4 in N/A 25.4 mm1 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RPB 3/4 N/A 3/4 in N/A 28.6 mm1.125 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
VAK 20 N/A 20 mm N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
VAS 20 N/A 20 mm N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
RAK 20 N/A 20 mm N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAS 20 N/A 20 mm N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RSA 20 N/A 20 mm N/A 50.8 mm2 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
PBS 20 N/A 20 mm N/A 25.4 mm1 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
Unit of Measure
 1 2 3 4 5 »