Print Back
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAS1 1/4 N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAS1 1/4 N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RSA1 1/4 N/A 1 1/4 in N/A 66.7 mm2.626 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
LAS1 1/4 N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAK 1 1/4S NT N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAK1 1/4 NT N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAK1 1/4 PT N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAS1 1/4 NT N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAS1 1/4 PT N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
VAK1 1/4S N/A 1 1/4 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
PBS1 1/4S N/A 1 1/4 in N/A 30.2 mm1.188 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
PBS1 1/4 N/A 1 1/4 in N/A 34.9 mm1.375 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
PB1 1/4S N/A 1 1/4 in N/A 31.8 mm1.25 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAK1 5/16 N/A 1 5/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAK1 5/16 N/A 1 5/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RAS1 5/16 N/A 1 5/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAS1 5/16 N/A 1 5/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RSA1 5/16 N/A 1 5/16 in N/A 66.7 mm2.626 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAKH1 5/16 N/A 1 5/16 in N/A 57.2 mm2.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
VAK1 3/8 N/A 1 3/8 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
VAS1 3/8 N/A 1 3/8 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
RAKHL1 3/8 N/A 1 3/8 in N/A 51.6 mm2.031 in N/A N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAK1 3/8 N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAK1 3/8 N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RAS1 3/8 N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
Unit of Measure
« 6 7 8 9 10 »