Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAS1 1/2 NT | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 1/2 PT | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAO1 1/2 | N/A 1 1/2 in | N/A 60.3 mm2.374 in | N/A 26000 N5850 lbf | N/A 49200 N11100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 9/16 | N/A 1 9/16 in | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 9/16 | N/A 1 9/16 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 9/16 | N/A 1 9/16 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 9/16 | N/A 1 9/16 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 9/16 | N/A 1 9/16 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 9/16 | N/A 1 9/16 in | N/A 60.3 mm2.374 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 40 | N/A 40 mm | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS 40 | N/A 40 mm | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 40 | N/A 40 mm | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK 40 | N/A 40 mm | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 40 | N/A 40 mm | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS 40 | N/A 40 mm | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 5/8 | N/A 1 5/8 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 5/8 | N/A 1 5/8 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 5/8 | N/A 1 5/8 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 5/8 | N/A 1 5/8 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 5/8 | N/A 1 5/8 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 5/8 | N/A 1 5/8 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 5/8 | N/A 1 5/8 in | N/A 60.3 mm2.374 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 11/16 | N/A 1 11/16 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 11/16 | N/A 1 11/16 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH1 11/16 | N/A 1 11/16 in | N/A 66.7 mm2.626 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|