COMPANY HEADER
Print Back
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VAK 45 N/A 45 mm N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAS 45 N/A 45 mm N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS 45 N/A 45 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAK1 7/8 N/A 1 7/8 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAS1 7/8 N/A 1 7/8 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 7/8 N/A 1 7/8 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
TAK1 7/8 N/A 1 7/8 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS1 7/8 N/A 1 7/8 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
TAS1 7/8 N/A 1 7/8 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSA1 7/8 N/A 1 7/8 in N/A 69.8 mm2.748 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAK1 15/16 N/A 1 15/16 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAS1 15/16 N/A 1 15/16 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAKH1 15/16 N/A 1 15/16 in N/A 73 mm2.874 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAKHL1 15/16 N/A 1 15/16 in N/A 63.5 mm2.5 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAO1 15/16 N/A 1 15/16 in N/A 73 mm2.874 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSAO1 15/16 N/A 1 15/16 in N/A 79.4 mm3.126 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LSAO1 15/16 N/A 1 15/16 in N/A 79.4 mm3.126 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 15/16 N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
TAK1 15/16 N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LAK1 15/16 N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS1 15/16 N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
TAS1 15/16 N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LAS1 15/16 N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSA1 15/16 N/A 1 15/16 in N/A 69.8 mm2.748 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LSA1 15/16 N/A 1 15/16 in N/A 69.8 mm2.748 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »